- Products
- E20944
Clamp
E20944
SYSTEM COMPONENT CLAMP ROD
Clamp
E20944
SYSTEM COMPONENT CLAMP ROD
Article no longer available - archive entry
Mechanical data
Type of mounting | Mounting rod; (Ø 10 mm) |
---|---|
Dimensions [mm] | M8 |
Thread designation | M8 |
Material | diecast zinc |
Remarks
Pack quantity | 1 pcs. |
---|