- Products
- E20947
Clamp
E20947
SYSTEM COMPONENT CLAMP ROD
Clamp
E20947
SYSTEM COMPONENT CLAMP ROD
Article no longer available - archive entry
Mechanical data
Type of mounting | Mounting rod; (Ø 12 mm) |
---|---|
Dimensions [mm] | 27 x 27 x 37 |
Thread designation | M10 |
Material | Clamp: stainless steel (1.4408) |
Remarks
Pack quantity | 1 pcs. |
---|