Connection piece for clamps
E21076
CLAMP LINKING RING D. 20MM
Connection piece for clamps
E21076
CLAMP LINKING RING D. 20MM
- For the reliable connection of clamps
- Easy, quick and inexpensive fixing
- Robust design for use in harsh industrial environments
- For free-standing mounting, mounting to a rod or an aluminium profile
Application
Installation | for the connection of two clamps with Ø 20 mm |
---|
Mechanical data
Weight [g] | 16.1 |
---|---|
Inside diameter [mm] | 20 |
Material | stainless steel (1.4404 / 316L) |
Remarks
Pack quantity | 1 pcs. |
---|