Reflector for retro-reflective sensors
E21268
REFLECTOR TS-56X38 SC
Reflector for retro-reflective sensors
E21268
REFLECTOR TS-56X38 SC
- For the reliable operation of retro-reflective sensors
- Easy mounting using only two screws
- Suitable for red light and infrared light
- For applications in hygienic and wet areas in the food industry
- For use in high temperatures
Application
Design | For hygienic and wet areas in the food industry, rectangular, for red light and infrared light retro-reflective sensors |
---|
Operating conditions
Ambient temperature [°C] | -20...140 |
---|
Mechanical data
Weight [g] | 14.6 |
---|---|
Dimensions [mm] | 40 x 60 x 7.5 |
Reflector surface [mm] | 56 x 38 |
Material | Solidchem |
Remarks
Pack quantity | 1 pcs. |
---|