Connection cable for E2M250 multi-view box
E2M251
CONNECTION CABLE M16 8P 3,85M
Connection cable for E2M250 multi-view box
E2M251
CONNECTION CABLE M16 8P 3,85M
- Connection cable for E2M250 multi-view box
- High protection rating for the requirements of harsh industrial environments
- Wide operating temperature range
- 8-pole connection
Application
System | Halogen-free; Drag chain suitability |
---|---|
Design | For connection of the MultiViewBox E2M250 |
Electrical data
Operating voltage [V] | < 60 DC |
---|
Operating conditions
Ambient temperature [°C] | -45...85 |
---|---|
Protection | IP 67 |
Mechanical data
Weight [g] | 322.8 | ||
---|---|---|---|
Material | housing: diecast zinc; sealing: PBT | ||
Material nut | diecast zinc | ||
Drag chain suitability | yes | ||
Drag chain suitability |
|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 3.85 m, PUR, Halogen-free, black, Ø 6 mm; 7 x 0.34 mm² |
Electrical connection - Socket
Connector: 1 x M16, straight; coding: A; Locking: diecast zinc |