• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain
  • my ifm
  1. Products
  2. Accessories
  3. Device protection
  4. Thermowells for temperature sensors
  5. E35030

Thermowell for temperature sensors

E35030

THERMOWELL D10/G1/2/L=300

Thermowell for temperature sensors

E35030

THERMOWELL D10/G1/2/L=300

  • Reliable protection against aggressive media and high flow velocities
  • Allows the replacement of the temperature sensor in a running process
  • High pressure resistance
  • Simple process connection via adapter
  • Robust stainless steel housing for the requirements of harsh industrial environments
Learn more
Application
Design for temperature sensors EL = 300 mm
Pressure rating [bar] 16
Measuring/setting range
Probe length L [mm] 282
Mechanical data
Weight [g] 198
Material stainless steel (1.4404 / 316L)
Sensor connection G 1/2 Ø 10 mm
Process connection G 1/2
Remarks
Pack quantity 1 pcs.