Thermowell for temperature sensors
E37010
THERMOWELL D6/G1/2/L=100
Thermowell for temperature sensors
E37010
THERMOWELL D6/G1/2/L=100
- Reliable protection against aggressive media and high flow velocities
- Allows the replacement of the temperature sensor in a running process
- High pressure resistance
- Simple process connection via adapter
- Robust stainless steel housing for the requirements of harsh industrial environments
Article to be discontinued
Alternative articles: E37610 Product comparison: E37010 / E37610 When selecting an alternative article and accessories please note that technical data may differ!
Application
Design | for temperature sensors EL = 100 mm |
---|---|
Pressure rating [bar] | 16 |
Measuring/setting range
Probe length L [mm] | 82 |
---|
Mechanical data
Weight [g] | 115.4 |
---|---|
Material | stainless steel (1.4571/316Ti ) |
Sensor connection | Ø 6 mm |
Process connection | G 1/2 |
Remarks
Pack quantity | 1 pcs. |
---|