Welding thermowell for temperature sensors
E37431
THERMOWELL,D6/WELD-IN/G1/2 conical/L=150
Welding thermowell for temperature sensors
E37431
THERMOWELL,D6/WELD-IN/G1/2 conical/L=150
- Reliable protection against aggressive media and high flow velocities
- Allows the replacement of the temperature sensor in a running process
- Particularly high pressure resistance
- Hygienic design for the requirements of the food and beverage industry
- Robust stainless steel housing for use in harsh industrial environments
Application
Design | for temperature sensors EL = 150 mm |
---|---|
Pressure rating [bar] | 300 |
Mechanical data
Weight [g] | 184.7 |
---|---|
Material | stainless steel (1.4404 / 316L) |
Sensor connection | G 1/2 sealing cone Ø 6 mm |
Process connection | Welding adapter Ø 34 mm |
Surface characteristics Ra/Rz of the wetted parts | ≤ 0.6 / - |
Installation length EL [mm] | 149 |
Bore length BL [mm] | 187 |
Remarks
Pack quantity | 1 pcs. |
---|