Thermowell for temperature sensors
E37920
THERMOWELL, D6/2"CLAMP/L=150
Thermowell for temperature sensors
E37920
THERMOWELL, D6/2"CLAMP/L=150
- Reliable protection against aggressive media and high flow velocities
- Allows the replacement of the temperature sensor in a running process
- Robust stainless steel housing with high pressure resistance
- Simple process connection via clamp adapter
- Hygienic design for the requirements of the food and beverage industry
Application
Design | for temperature sensors EL = 150 mm |
---|---|
Pressure rating [bar] | 25 |
Mechanical data
Weight [g] | 392 |
---|---|
Material | stainless steel (1.4404 / 316L) |
Sensor connection | 1/2" NPS Ø 6 mm suitable for G1/2 and 1/2" NPT |
Process connection | Clamp DN50 (2") DIN 32676 (ISO 2852) |
Surface characteristics Ra/Rz of the wetted parts | ≤ 0.6 / - |
Installation length EL [mm] | 115 |
Bore length BL [mm] | 152.4 |
Remarks
Pack quantity | 1 pcs. |
---|