T-piece with progressive ring fitting
E40102
T-PIECE G1/2-18-G1/2
T-piece with progressive ring fitting
E40102
T-PIECE G1/2-18-G1/2
- Safe installation of process sensors in pipes
- For use in industrial environments
- Adapter for ensuring the correct immersion depth
- High pressure resistance
- Robust stainless steel housing
Application
Design | for sensors and adapters with process connection M26x1,5 |
---|---|
Application | for industrial applications |
Media | liquids and gases |
Pressure rating [bar] | 300 |
Tests / approvals
Pressure equipment directive | A possible classification to PED depends on the application and has to be carried out by the user / operator. |
---|---|
Safety instructions | The compatibility between medium and product material has to be checked in all applications. |
Mechanical data
Weight [g] | 378.8 |
---|---|
Material | stainless steel (1.4571/316Ti ) |
Sensor connection | M26 x 1,5 Internal thread |
Process connection | G 1/2 |
Accessories
Accessories (optional) |
|
---|
Remarks
Remarks |
|
||
---|---|---|---|
Pack quantity | 1 pcs. |