• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain
  • my ifm
  1. Products
  2. Accessories
  3. Adapters, process connection
  4. Mounting adapters
  5. E40114

Screw-in adapter for process sensors

E40114

ADAPT /SI/9/ /G1/2/

Screw-in adapter for process sensors

E40114

ADAPT /SI/9/ /G1/2/

  • For the installation of flow and temperature sensors in containers and pipes
  • Easy, quick and secure mounting
  • Suitable for liquids and gases
  • High permissible overload pressure resistance
  • Robust titanium design for use in aggressive media
Application
Application for industrial applications
Media liquids and gases
Pressure rating [bar] 30
Tests / approvals
Pressure equipment directive A possible classification to PED depends on the application and has to be carried out by the user / operator.
Safety instructions The compatibility between medium and product material has to be checked in all applications.
Mechanical data
Weight [g] 32.5
Dimensions [mm] M18 x 1.5
Thread designation M18 x 1.5
Material titanium (3.7035)
Sensor connection M18 x 1,5
Process connection threaded connection G 1/2
Insertion depth [mm] 21; (Measuring probes SID, SFD, TN)
Accessories
Items supplied
sealings: 1, PTFE
Remarks
Remarks
In applications >30 bar and ≤ 300 only use a U-Seal sealing ring.
Pack quantity 1 pcs.