Application
Design | for flow sensors Typ SM8, SU8 |
---|---|
MAWP (for applications according to CRN) [bar] | 16 |
Tests / approvals
Pressure equipment directive | A possible classification to PED depends on the application and has to be carried out by the user / operator. |
---|---|
Safety instructions | The compatibility between medium and product material has to be checked in all applications. |
Mechanical data
Weight [g] | 349 |
---|---|
Material | Adapter: stainless steel (1.4404 / 316L); Gasket: Centellen 23,5 x 30 x 3 mm |
Sensor connection | G 1 |
Process connection | threaded connection 1/2" NPT |
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 2 pcs. |
---|