Coaxial tube for level sensors
E43214
LR COAX TUBE G3/4 L1000
Coaxial tube for level sensors
E43214
LR COAX TUBE G3/4 L1000
- For use in low dielectric media
- Reliable detection of oils and oil-based media
- Efficient protection against electromagnetic interference
- No minimum distance to the vessel wall required
Application
Design | for level sensors LR |
---|---|
Medium temperature [°C] | -40...200 |
Pressure rating [bar] | 16 |
Vacuum resistance [mbar] | -1000 |
MAWP (for applications according to CRN) [bar] | 16 |
Mechanical data
Weight [g] | 570 |
---|---|
Material | Coaxial tubes for level sensors: stainless steel (1.4301 / 304); sealing: NBR fiber-reinforced; centring piece: PPS fiber-reinforced; fixing bracket: stainless steel (1.4310 / 301) |
Sensor connection | threaded connection G 3/4 Internal thread |
Process connection | threaded connection G 3/4 external thread |
Length L [mm] | 1000 |
Accessories
Items supplied |
|
|
---|---|---|
Accessories (optional) |
|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |