• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain
  • my ifm
  1. Products
  2. Accessories
  3. Adapters, process connection
  4. O-rings and gaskets
  5. E43339

O-ring

E43339

O-RG 6,50x1,50/FKM/70/SW

O-ring

E43339

O-RG 6,50x1,50/FKM/70/SW

  • Reliable axial and radial sealing
  • Sealed even at very high system pressure
  • fda
  • ec19352004
  • 3a
Mechanical data
Weight [g] 0.75
Inside diameter [mm] 6.5
Outer diameter [mm] 9.5
Material FKM
Remarks
Pack quantity 1 pcs.