Reducing bush
E60211
REDUCING SLEEVE FOR RO3 ROP15-10MM
Reducing bush
E60211
REDUCING SLEEVE FOR RO3 ROP15-10MM
Application
Design | for hollow shaft encoders |
---|
Mechanical data
Weight [g] | 22.5 |
---|---|
Inside diameter [mm] | 10 |
Outer diameter [mm] | 15 |
Material | stainless steel (1.4305 / 303) |
Length [mm] | 27.5 |
Remarks
Pack quantity | 1 pcs. |
---|