Female wirable connectors
E70170
SDOGB030ZDSFKPG
Female wirable connectors
E70170
SDOGB030ZDSFKPG
- Gold-plated contacts for reliable electrical connections
- High protection rating for the requirements of harsh industrial environments
- Wide operating temperature range
- Safe cable connection with screw terminals
Electrical data
Operating voltage [V] | < 300 AC/DC |
---|---|
Max. current load total [A] | 12 |
Operating conditions
Ambient temperature [°C] | -25...85 |
---|---|
Protection | IP 67 |
Mechanical data
Weight [g] | 54.2 |
---|---|
Dimensions [mm] | 27 x 27 x 83 |
Molded-body material | PBT |
Material nut | diecast zinc |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
terminals: ...1.5 mm²; Cable sheath: Ø 8...10 mm |
Electrical connection - Socket
Connection | Connector: 1 x 7/8", straight; Moulded body: PBT; Locking: diecast zinc |
---|