- Products
- E70487
AS-Interface flat cable insulation displacement connector
E70487
FC Splitter ASI/AUX M12
AS-Interface flat cable insulation displacement connector
E70487
FC Splitter ASI/AUX M12
- For transition from AS-i flat cable to M12 connector
- For extending the AS-i network
- Easy and quick connection due to insulation displacement technology
- High protection rating for the requirements of harsh industrial environments
Article no longer available - archive entry
Alternative articles: E70587 Product comparison: E70487 / E70587 When selecting an alternative article and accessories please note that technical data may differ!
Outputs
Electrical design | AS-i |
---|
Operating conditions
Ambient temperature [°C] | -25...75 |
---|---|
Protection | IP 67 |
Mechanical data
Weight [g] | 40 |
---|---|
Dimensions [mm] | 40 x 32.5 x 35 |
Material | PA 6.6-GF25 |
Tightening torque [Nm] | < 1.65 |
Accessories
Accessories (optional) |
|
---|
Remarks
Remarks |
|
||
---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Connector: M12; coding: A |
---|