- Products
- Accessories
- Accessories for AS-Interface
- Flat cable splitters and insulation displacement connectors
- E70581
AS-Interface flat cable splitter
E70581
FC Splitter AS-i UL
AS-Interface flat cable splitter
E70581
FC Splitter AS-i UL
- Reliable distribution of the AS-i voltage or the external 24 V supply
- Easy and quick connection due to insulation displacement technology
- High protection rating for the requirements of harsh industrial environments
Electrical data
Protection class | III |
---|---|
Max. current load total [A] | 8 |
Outputs
Electrical design | AS-i |
---|
Operating conditions
Ambient temperature [°C] | -25...75 |
---|---|
Storage temperature [°C] | -25...85 |
Protection | IP 67 |
Mechanical data
Weight [g] | 49.6 |
---|---|
Material | PBT; screw: stainless steel (1.4305 / 303); contact pins: gold-plated |
Tightening torque [Nm] | 1.65; (Mounting screw) |
Accessories
Accessories (optional) |
|
---|
Remarks
Remarks |
|
||
---|---|---|---|
Pack quantity | 1 pcs. |