AS-Interface flat cable
E74200
Flat cable 100 meter TPE ye
AS-Interface flat cable
E74200
Flat cable 100 meter TPE ye
- For the reliable signal transmission in AS-i networks
- Connection of components using insulation displacement technology
- Reverse polarity protection due to special shape
- High protection rating for the requirements of harsh industrial environments
- Wide operating temperature range
Application
Design | for use of insulation displacement technology |
---|
Electrical data
Operating voltage [V] | 26.5...31.6 DC; (Peak voltage 300 V) |
---|
Operating conditions
Ambient temperature [°C] | -40...105 |
---|
Mechanical data
Weight [g] | 6742 |
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 100 m |
Electrical connection
Cable: 100 m, TPE, yellow; 2 x 1.5 mm² |