RFID tag
E80320
ID-TAG/ISO CARD/01
RFID tag
E80320
ID-TAG/ISO CARD/01
- RFID tag 125 kHz - Q5
- Reliable coding of workpiece carriers
- Suitable for installation with plastic carrier
Application
Application | Coding of workpiece carriers in routing conveyors |
---|---|
Operating temperature (active) [°C] | -35...50 |
Peak temperature (passive) [°C] | 50 |
Electrical data
Operating frequency [MHz] | 0,125 |
---|---|
Memory size [bit] | 224 |
Max. read cycles | unlimited |
Max. write cycles | 100000 |
Operating conditions
Ambient temperature [°C] | -35...50 |
---|---|
Storage temperature [°C] | -35...50 |
Protection | IP 67 |
Tests / approvals
MTTF [years] | 2854 |
---|
Mechanical data
Weight [g] | 6.9 |
---|---|
Housing | ISO card |
Dimensions [mm] | 54 x 86 x 1 |
Material | PVC white |
Remarks
Remarks |
|
||
---|---|---|---|
Pack quantity | 1 pcs. |
Other data
read/write distance (mm)
Positioning of the ID tags | Reading | Writing | ||
DTA100 | overhead | 18...60 | 18...60 | |
DTA101 | overhead | 18...60 | – | |
DTA200 | front side | 60 | 60 | |
DTA201 | front side | 60 | – | |
DTA300 | front side | 90 | 90 | |
DTA301 | front side | 90 | – |
All indications apply to static read/write operations. | |
Indications without comment refer to the installation of ID tags in non-metallic environments. |