Wiring block
EBC001
ZDO4H050MSS0000-00STAK120MSS
Wiring block
EBC001
ZDO4H050MSS0000-00STAK120MSS
- Resistant to oils and coolants
- Permanent, reliable sealing even when mounted without tools
- Mechanical end stop to protect the O-ring from destruction
- Robust housing for use in harsh industrial environments
- High shock and vibration resistance
Application
System | Free from silicone; gold-plated contacts |
---|---|
Free from silicone | yes |
Electrical data
Operating voltage [V] | < 30 DC; (cULus - Class 2 source required) |
---|---|
Max. current load per module/slot [A] | 4 |
Max. current load total [A] | 12 |
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 67 |
Tests / approvals
UL approval |
|
---|
Mechanical data
Weight [g] | 236.5 |
---|---|
Dimensions [mm] | 33 x 60 x 118.2 |
Material | PA |
Molded-body material | PA |
Number of ports splitter box | 4 |
Connector type | M12 |
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - Connection
Connection | Connector: 1 x M23; Moulded body: PA; Contacts: gold-plated; Tightening torque: 0.8...1.5 Nm |
---|
Electrical connection - slot
Connector: 4 x M12; coding: A; Moulded body: PA; Contacts: gold-plated; Tightening torque: 0.8...1.5 Nm |