• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain
  • my ifm
  1. Products
  2. Connection technology
  3. Wiring blocks
  4. Wiring blocks
  5. EBC058

Wiring block

EBC058

ZDO4F035MSJ0005H10

Wiring block

EBC058

ZDO4F035MSJ0005H10

  • Compact housing for use where space is restricted
  • Resistant to oils and coolants
  • Permanent, reliable sealing even when mounted without tools
  • Mechanical end stop to protect the O-ring from destruction
  • Clearly visible LEDs for indicating switching status and operation
  • ce
  • ukca
  • cul
Application
System Halogen-free; gold-plated contacts; Drag chain suitability
Electrical data
Operating voltage [V] 10...30 DC; (cULus - Class 2 source required)
Protection class III
Max. current load per module/slot [A] 2
Max. current load total [A] 6
Outputs
Electrical design NPN
Operating conditions
Ambient temperature [°C] -25...80
Ambient temperature (moving) [°C] -5...60
Protection IP 65; IP 67; IP 68
Mechanical data
Weight [g] 368.5
Material PBT-GF20; brass nickel-plated
Molded-body material PBT-GF 20 / brass, nickel-plated
Number of ports splitter box 4
Connector type M8
Drag chain suitability yes
Drag chain suitability
Bending radius for flexible applications min. 10 x cable diameter
Travel speed max. 3.3 m/s for a horizontal travel length of 5 m and max. acceleration of 5 m/s²
Bending cycles > 5 Mio.
Torsional strain ± 180 °/m
Displays / operating elements
Display
Switching status 4 x LED, yellow
Power 1 x LED, green
Accessories
Accessories (optional)
DIN rail adapter:, E73006
Protective cap: M8, E73005
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 5 m, PUR, Halogen-free, black, Ø 6.4 mm; 4 x 0.34 mm² (43 x Ø 0.1 mm ) + 2 x 0.75 mm² (21 x Ø 0.2 mm )
Electrical connection - slot
Connection Connector: 4 x M8; coding: A; Moulded body: PBT-GF 20 / brass, nickel-plated; Contacts: gold-plated