Y/T splitter
EBC115
ZDO2H040MSS0000-00STGH050MSS
Y/T splitter
EBC115
ZDO2H040MSS0000-00STGH050MSS
- For use in applications with many inputs and outputs where space is restricted
- Visual and tactile marking of the ports
- Resistant to oils and coolants
- High protection rating for the requirements of harsh industrial environments
- Mechanical end stop to protect the O-ring from destruction
Application
System | Free from silicone; gold-plated contacts |
---|---|
Free from silicone | yes |
Electrical data
Operating voltage [V] | < 60 AC/DC; (cULus: 30 AC / 42 DC) |
---|---|
Protection class | II |
Max. current load per module/slot [A] | 4 |
Max. current load total [A] | 4 |
Operating conditions
Ambient temperature [°C] | -25...90 | |
---|---|---|
Note on ambient temperature |
|
|
Storage temperature [°C] | -25...55 | |
Storage humidity [%] | 10...100 | |
Other climatic conditions for storage according to stated class |
|
|
Protection | IP 65; IP 67; IP 68; IP 69K |
Mechanical data
Weight [g] | 36.8 |
---|---|
Material | housing: PA orange; sealing: FKM |
Material nut | brass, nickel-plated |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - Socket
Connector: 2 x M12; coding: A; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.6...1.5 Nm |
Electrical connection - plug
Connection | Connector: 1 x M12; coding: A; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.6...1.5 Nm |
---|