• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain
  • my ifm
  1. Products
  2. Connection technology
  3. Wirable
  4. Connector housing and contacts
  5. EC0462

Standard timer contact housing

EC0462

BasicHousing/A,B,C//C2.x

Standard timer contact housing

EC0462

BasicHousing/A,B,C//C2.x

  • For installation in controllers
  • Can be coded and cut to size
  • Robust housing for use in harsh industrial environments
  • For safe electrical connections
Application
Design for BasicController, Inputs A/B/C, CR04xx
Mechanical data
Weight [g] 1028.5
Material PA grey
Remarks
Pack quantity 200 pcs.
Electrical connection
terminals: 8 x