Load-Dump-Module
EC2015
R360/LOAD-DUMP-MODULE/12VDC
Load-Dump-Module
EC2015
R360/LOAD-DUMP-MODULE/12VDC
- Efficient protection of electronic devices and components against peak voltages
- For use in on-board systems of mobile machines
- Connection via 6.3 mm flat-pin connector
Electrical data
Operating voltage [V] | 12 DC |
---|
Mechanical data
Weight [g] | 197.5 |
---|---|
Dimensions [mm] | 64.5 x 96 x 33 |
Remarks
Pack quantity | 1 pcs. |
---|