- Products
- Connection technology
- Device connection cordsets for control systems
- Device connection cordsets for control systems
- EC2086
Connecting cordset with AMP connector
EC2086
R360/CABLE/1,2M
Connecting cordset with AMP connector
EC2086
R360/CABLE/1,2M
- Reliable connection of controllers and display units
- Wide operating temperature range
- For applications in mobile machines and harsh industrial environments
- Lockable AMP connector with reverse polarity protection
Electrical data
Operating voltage [V] | 30 AC / 36 DC |
---|
Mechanical data
Weight [g] | 800.7 |
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 1.2 m; 1 mm² | |
Connector: 1 x AMP |