Combined antenna for navigation and radio
EC2116
R360/CANremote/ANTENNA/DUAL
Combined antenna for navigation and radio
EC2116
R360/CANremote/ANTENNA/DUAL
- For the reception of GPS data and for communication in mobile networks
- with integrated amplifier
- High-performance CAN interface for various communication tasks
- Robust design for use in mobile machines
- Flat housing for roof mounting on vehicles and mobile machines
Electrical data
Operating voltage [V] | via the internal wire of the GPS connection |
---|---|
Current consumption [mA] | < 30 |
Operating conditions
Ambient temperature [°C] | -40...85 |
---|---|
Protection | IP 66; (when mounted (outer washer and O-ring in the thread area)) |
Mechanical data
Weight [g] | 156.9 |
---|---|
Type of mounting | Gewinde |
Tightening torque [Nm] | < 5 |
Remarks
Remarks |
|
|||||||
---|---|---|---|---|---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Cable: 3 m |
Electrical connection - GPS
Connector: SMA |
Electrical connection - GSM
Connector: FME |