- Products
- Connection technology
- Programming and communication cables
- Programming and communication cables
- EC9125
USB-cable connection
EC9125
R360/Cable/PDM_NG-USB/angled
USB-cable connection
EC9125
R360/Cable/PDM_NG-USB/angled
- Reliable connection of displays and dialog modules
- With USB socket for installation in control panel or dashboard
- For use in mobile machines and vehicles
- Protective cap for USB socket with high protection rating
- Suited for control cabinet installation in industrial applications
Application
System | screened cable |
---|---|
Design | for process and dialog modules PDM360 NG |
Application | USB socket for installation in control panel or dashboard |
Operating conditions
Protection | IP 67 |
---|
Mechanical data
Weight [g] | 97.8 |
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connector: 1 x M12, angled; coding: B |
Electrical connection
Connection | Cable: 1.5 m, PVC, black, Ø 5 mm, screened; twisted; 5 x 0.25 mm² / AWG 24 |
---|
Electrical connection - Socket
Connector: 1 x USB, straight |