• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain
  • my ifm
  1. Products
  2. Connection technology
  3. Cordsets
  4. All female cordsets
  5. ENC05A

Female cordset

ENC05A

ADOAH040MSN0005H04/1G/1D

Female cordset

ENC05A

ADOAH040MSN0005H04/1G/1D

  • For applications in hazardous areas
  • Permanent, reliable sealing even when mounted without tools
  • High protection rating for the requirements of harsh industrial environments
  • Vibration and shock resistant thanks to coupling ring with locking mechanism
  • Mechanical end stop to protect the O-ring from destruction
  • ce
  • ccc
  • ex
  • iec
Application
System Free from silicone; Halogen-free; gold-plated contacts
Free from silicone yes
Compatible with paint yes
Electrical data
Operating voltage [V] < 30 DC
Protection class II
Max. input power [mW] group II: 1000; group III: 1000
Max. current load total [A] 1
Operating conditions
Ambient temperature [°C] -25...85
Note on ambient temperature
for use in hazardous areas: ambient temperature according to unit marking
Protection IP 67; (when used outside the hazardous area: IP 68 / IP 69K)
Tests / approvals
Approval BVS 11 ATEX E 009 X; IECEx BVS 11.0002 X
ATEX marking II 1G Ex ia IIB T6 Ga Ta: -25...75°C
II 2G Ex ia IIC T6 Gb Ta: -25...75°C
II 1G Ex ia IIB T5 Ga Ta: -25...85°C
II 2G Ex ia IIC T5 Gb Ta: -25...85°C
II 1D Ex ia IIIB T200 85°C Da Ta: -25...75°C
II 1D Ex ia IIIB T200 95°C Da Ta: -25...85°C
II 1D Ex ia IIIC T200 70°C Da Ta: -20...60°C
Safety classification
Max. internal capacitance [nF] 0.5
Max. internal inductance [µH] 10
Mechanical data
Weight [g] 196.8
Dimensions [mm] 26.5 x 15.5 x 36.5
Material housing: TPU (urethane) orange; sealing: FKM
Material nut brass, nickel-plated
Remarks
Remarks
Special conditions for safe operation apply for use in hazardous areas.
Observe the corresponding notes in the operating instructions (Ex protection related part).
Pack quantity 1 pcs.
Electrical connection
Cable: 5 m, PUR, Halogen-free, blue, Ø 4.9 mm; 4 x 0.34 mm² (42 x Ø 0.1 mm )
Electrical connection - Socket
Connection Connector: 1 x M12, angled; coding: A; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.6...1.5 Nm