• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain
  • my ifm
  1. Products
  2. Condition monitoring
  3. Signal conversion
  4. PNP/NPN inverter modules
  5. EVC01E

PNP / NPN inverter module

EVC01E

Converter PNP-NPN

PNP / NPN inverter module

EVC01E

Converter PNP-NPN

  • Reliable signal conversion from PNP to NPN
  • For sensors with normally open function
  • Resistant to oils and coolants
  • High protection rating for the requirements of harsh industrial environments
  • Vibration and shock resistant thanks to coupling ring with locking mechanism
Please see the technical note under "Downloads"
  • ce
Application
System Halogen-free; gold-plated contacts; Drag chain suitability
Compatible with paint yes
Electrical data
Operating voltage tolerance [%] 10
Operating voltage [V] < 24 DC
Protection class II
Max. current load total [A] 0.1
Outputs
Max. voltage drop switching output DC [V] 2
Operating conditions
Ambient temperature [°C] -25...60
Ambient temperature (moving) [°C] -25...60
Protection IP 65; IP 67; IP 68; IP 69K
Tests / approvals
MTTF [years] 17562
Mechanical data
Weight [g] 154.9
Dimensions [mm] 26.5 x 15.5 x 36.5
Material housing: TPU (urethane) black; sealing: FKM
Material nut brass, nickel-plated
Drag chain suitability yes
Drag chain suitability
Bending radius for flexible applications min. 10 x cable diameter
Travel speed max. 3.3 m/s for a horizontal travel length of 5 m and max. acceleration of 5 m/s²
Bending cycles > 5 Mio.
Torsional strain ± 180 °/m
Remarks
Remarks
for sensors to IEC 60947-5-2 with normally open operation
Notes Please see the technical note under "Downloads"
Pack quantity 1 pcs.
Electrical connection
Cable: 5 m, PUR, Halogen-free, black, Ø 4.3 mm; 4 x 0.34 mm² (42 x Ø 0.1 mm )
Electrical connection - Socket
Connection Connector: 1 x M12, angled; coding: A; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.6...1.5 Nm