Connection cable
EVC358
VDOAH050MSS0007H05STGH050MSS
Connection cable
EVC358
VDOAH050MSS0007H05STGH050MSS
- Resistant to oils and coolants
- Permanent, reliable sealing even when mounted without tools
- High protection rating for the requirements of harsh industrial environments
- Vibration and shock resistant thanks to coupling ring with locking mechanism
- Mechanical end stop to protect the O-ring from destruction
Please see the technical note under "Downloads"
Application
System | Free from silicone; Halogen-free; gold-plated contacts; Drag chain suitability |
---|---|
Free from silicone | yes |
Electrical data
Operating voltage [V] | < 60 AC/DC |
---|---|
Protection class | II |
Max. current load total [A] | 4 |
Overall current rating (UL) [A] | 3 |
Operating conditions
Ambient temperature [°C] | -25...90 | |
---|---|---|
Note on ambient temperature |
|
|
Ambient temperature (moving) [°C] | -25...90 | |
Note on ambient temperature (moving) |
|
|
Storage temperature [°C] | -25...55 | |
Storage humidity [%] | 10...100 | |
Other climatic conditions for storage according to stated class |
|
|
Protection | IP 65; IP 67; IP 68; IP 69K |
Mechanical data
Weight [g] | 277 | ||||||||
---|---|---|---|---|---|---|---|---|---|
Molded-body material | TPU (urethane) | ||||||||
Material nut | brass, nickel-plated | ||||||||
Sealing material | FKM | ||||||||
Drag chain suitability | yes | ||||||||
Drag chain suitability |
|
Remarks
Notes | Please see the technical note under "Downloads" |
---|---|
Pack quantity | 1 pcs. |
Electrical connection - plug
Connector: 1 x M12, straight; coding: A; Moulded body: TPU (urethane); Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.6...1.5 Nm |
Electrical connection
Connection | Cable: 7 m, PUR, Halogen-free, black, Ø 4.6 mm; 5 x 0.34 mm² (42 x Ø 0.1 mm ) |
---|
Electrical connection - Socket
Connector: 1 x M12, angled; coding: A; Moulded body: TPU (urethane); Locking: brass, nickel-plated; sealing: FKM; Contacts: gold-plated; Tightening torque: 0.6...1.5 Nm |
Diagrams and graphs
|
|
---|