• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain
  • my ifm
  1. Products
  2. Connection technology
  3. Cordsets
  4. All female cordsets
  5. EVC497

Female cordset

EVC497

ADOGF030MSS0003H03

Female cordset

EVC497

ADOGF030MSS0003H03

  • Resistant to oils and coolants
  • Permanent, reliable sealing even when mounted without tools
  • High protection rating for the requirements of harsh industrial environments
  • Vibration and shock resistant thanks to coupling ring with locking mechanism
  • Mechanical end stop to protect the O-ring from destruction
Learn more
  • ce
  • ukca
  • cul
Application
System Free from silicone; Halogen-free; gold-plated contacts; Drag chain suitability
Free from silicone yes
Electrical data
Operating voltage [V] < 50 AC / < 60 DC
Protection class III
Max. current load total [A] 3
Operating conditions
Ambient temperature [°C] -25...90
Note on ambient temperature
cULus: ...80
Ambient temperature (moving) [°C] -25...90
Note on ambient temperature (moving)
cULus: ...80
Protection IP 65; IP 67; IP 68; IP 69K
Mechanical data
Weight [g] 69.6
Dimensions [mm] 10 x 10 x 31
Material housing: TPU (urethane) orange; sealing: FKM
Material nut brass, nickel-plated
Drag chain suitability yes
Drag chain suitability
Bending radius for flexible applications min. 10 x cable diameter
Travel speed max. 3.3 m/s for a horizontal travel length of 5 m and max. acceleration of 5 m/s²
Bending cycles > 5 Mio.
Torsional strain ± 180 °/m
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 3 m, PUR, Halogen-free, black, Ø 3.7 mm; 3 x 0.25 mm² (32 x Ø 0.1 mm )
Electrical connection - Socket
Connection Connector: 1 x M8, straight; coding: A; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.3...0.5 Nm