• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain
  • my ifm
  1. Products
  2. Connection technology
  3. Cordsets
  4. All female cordsets
  5. EVC538

Female cordset

EVC538

ADOGH040MSS0002K04

Female cordset

EVC538

ADOGH040MSS0002K04

  • Resistant to oils and coolants
  • Permanent, reliable sealing even when mounted without tools
  • Mechanical end stop to protect the O-ring from destruction
  • Vibration and shock resistant thanks to coupling ring with locking mechanism
  • Continuously high EMC interference protection against noise field interference
  • ce
  • ukca
  • cul
Application
System Free from silicone; Halogen-free; gold-plated contacts; screened cable; Drag chain suitability
Free from silicone yes
Electrical data
Operating voltage [V] < 50 AC / < 60 DC
Protection class III
Max. current load total [A] 4
Operating conditions
Ambient temperature [°C] -25...90
Note on ambient temperature
cULus: ...75 °C
Ambient temperature (moving) [°C] -25...90
Note on ambient temperature (moving)
cULus: ...75 °C
Protection IP 65; IP 67
Mechanical data
Weight [g] 99.4
Dimensions [mm] 15.5 x 15.5 x 45
Material housing: TPU (urethane) orange; sealing: FKM
Material nut brass, nickel-plated
Drag chain suitability yes
Drag chain suitability
Bending radius for flexible applications min. 10 x cable diameter
Travel speed max. 3.3 m/s for a horizontal travel length of 5 m and max. acceleration of 5 m/s²
Bending cycles ≥ 2 Mio.
Torsional strain ± 180 °/m
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 2 m, PUR, Halogen-free, black, Ø 4.9 mm, screened; 4 x 0.34 mm² (42 x Ø 0.1 mm )
Electrical connection - Socket
Connection Connector: 1 x M12, straight; coding: A; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.6...1.5 Nm; Shielded connection cable: shield connected
Diagrams and graphs
Shielding characteristics
x Frequency (MHz)
y Shielding characteristics (dB)
according to DIN EN 60512-23-3
Derating Imax * 0.8 DIN EN 60512-5-2
X Ambient temperature [°C]
Y Current [A]