Connection cable
EVF057
VDOAH043VAS0010P04STGH040VAS
Connection cable
EVF057
VDOAH043VAS0010P04STGH040VAS
- For use in sanitary and wet areas in the food industry
- Permanent, reliable sealing even when mounted without tools
- Cable jacket made of halogen-free and flame-retardant material
- Vibration and shock resistant thanks to coupling ring with locking mechanism
- LEDs clearly visible even under bright lighting
Application
System | Free from silicone; Halogen-free; gold-plated contacts; Drag chain suitability |
---|---|
Application | sanitary and wet areas in the food industry |
Free from silicone | yes |
Electrical data
Operating voltage [V] | 10...36 DC |
---|---|
Protection class | II |
Max. current load total [A] | 4 |
Outputs
Electrical design | PNP |
---|
Operating conditions
Ambient temperature [°C] | -25...100 | |
---|---|---|
Note on ambient temperature |
|
|
Ambient temperature (moving) [°C] | 0...100 | |
Note on ambient temperature (moving) |
|
|
Protection | IP 65; IP 67; IP 68; IP 69K |
Mechanical data
Weight [g] | 328.5 | ||||||||
---|---|---|---|---|---|---|---|---|---|
Dimensions [mm] | 15.5 x 15.5 x 49 | ||||||||
Molded-body material | PP | ||||||||
Material nut | stainless steel (1.4404 / 316L) | ||||||||
Sealing material | EPDM | ||||||||
Drag chain suitability | yes | ||||||||
Drag chain suitability |
|
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connector: 1 x M12, straight; coding: A; Moulded body: PP, grey; Locking: stainless steel (1.4404 / 316L); Contacts: gold-plated; Tightening torque: 0.6...1.2 Nm |
Electrical connection
Connection | Cable: 10 m, MPPE, Halogen-free, grey, Ø 4.9 mm; 4 x 0.34 mm² (42 x Ø 0.1 mm ) |
---|
Electrical connection - Socket
Connector: 1 x M12, angled; coding: A; Moulded body: PP, black transparent; Locking: stainless steel (1.4404 / 316L); sealing: EPDM; Contacts: gold-plated; Tightening torque: 0.6...1.5 Nm |