• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain
  • my ifm
  1. Products
  2. Connection technology
  3. Cordsets
  4. All female cordsets
  5. EVM083

Female cordset

EVM083

ADOGH050VAS0015H05

Female cordset

EVM083

ADOGH050VAS0015H05

  • For applications in mobile machines and harsh industrial environments
  • Wide operating temperature range and high protection rating
  • Vibration and shock resistant thanks to coupling ring with locking mechanism
  • Resisting fast temperature fluctuations and salt spray
  • Resistant to oils and coolants
  • ce
  • ukca
  • cul
Application
System Free from silicone; Halogen-free; gold-plated contacts; Drag chain suitability
Application applications in particularly harsh environments
Free from silicone yes
Electrical data
Operating voltage [V] < 60 AC/DC
Protection class II
Max. current load total [A] 4
Overall current rating (UL) [A] 3
Operating conditions
Ambient temperature [°C] -40...90
Note on ambient temperature
cULus: ...75 °C
Ambient temperature (moving) [°C] -25...90
Note on ambient temperature (moving)
cULus: ...75 °C
Storage temperature [°C] -25...55
Storage humidity [%] 10...100
Other climatic conditions for storage according to stated class
1K22/ DIN 60721-3-1
Protection IP 65; IP 67; IP 68; IP 69K
Tests / approvals
Vibration resistance
EN 60068-2-6 Fc 20 g (10...3000 Hz) / -20 °C / 50 °C
50 sweep cycles per frequency; 1 octave per minute in 3 axes
Shock resistance
EN 60068-2-27 Ea 100 g 11 ms half-sine; 6 shocks each in every direction along the three coordinate axes / -40 °C / 85 °C
Continuous shock resistance
EN 60068-2-29 Eb 40 g 6 ms; 4000 shocks each in every direction of the 3 coordinate axes / -20 °C / 50 °C
Fast temperature changes
EN 60068-2-14 Na TA = -40°C; TB = 85°C; t1 = 30 min; t2 = < 10 s 50 cycles
Salt spray test
EN 60068-2-52 Kb severity level 5 (4 test cycles)
Mechanical data
Weight [g] 531.6
Dimensions [mm] 15.5 x 15.5 x 45
Molded-body material TPU (urethane)
Material nut stainless steel (1.4404 / 316L)
Sealing material FKM
Drag chain suitability yes
Drag chain suitability
Bending radius for flexible applications min. 10 x cable diameter
Travel speed max. 3.3 m/s for a horizontal travel length of 5 m and max. acceleration of 5 m/s²
Bending cycles > 5 Mio.
Torsional strain ± 180 °/m
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 15 m, PUR, Halogen-free, black, Ø 4.9 mm; 5 x 0.34 mm² (42 x Ø 0.1 mm )
Electrical connection - Socket
Connection Connector: 1 x M12, straight; coding: A; Moulded body: TPU (urethane), orange; Locking: stainless steel (1.4404 / 316L); sealing: FKM; Contacts: gold-plated; Tightening torque: 0.6...1.5 Nm
Diagrams and graphs
Derating Imax * 0.8 DIN EN 60512-5-2
X Ambient temperature [°C]
Y Current [A]