Connection cable
EVT106
VDOGH040VAS0004E04STGH040VAS
Connection cable
EVT106
VDOGH040VAS0004E04STGH040VAS
- For use in sanitary and wet areas in the food industry
- Permanent, reliable sealing even when mounted without tools
- Wide operating temperature range and high protection rating
- Vibration and shock resistant thanks to coupling ring with locking mechanism
- Mechanical end stop to protect the O-ring from destruction
Application
System | Free from silicone; gold-plated contacts; Drag chain suitability |
---|---|
Application | sanitary and wet areas in the food industry |
Free from silicone | yes |
Electrical data
Operating voltage [V] | < 250 AC / < 300 DC |
---|---|
Protection class | II |
Max. current load total [A] | 4 |
Operating conditions
Ambient temperature [°C] | -25...100 | |
---|---|---|
Note on ambient temperature |
|
|
Ambient temperature (moving) [°C] | 5...100 | |
Note on ambient temperature (moving) |
|
|
Storage temperature [°C] | -25...55 | |
Storage humidity [%] | 10...100 | |
Other climatic conditions for storage according to stated class |
|
|
Protection | IP 65; IP 67; IP 68; IP 69K |
Mechanical data
Weight [g] | 178.4 | ||||||||
---|---|---|---|---|---|---|---|---|---|
Molded-body material | PVC | ||||||||
Material nut | stainless steel (1.4404 / 316L) | ||||||||
Sealing material | EPDM | ||||||||
Drag chain suitability | yes | ||||||||
Drag chain suitability |
|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connector: 1 x M12, straight; coding: A; Moulded body: PVC, orange; Locking: stainless steel (1.4404 / 316L); Contacts: gold-plated; Tightening torque: 0.6...1.5 Nm |
Electrical connection
Connection | Cable: 4 m, PVC, orange, Ø 4.9 mm; 4 x 0.34 mm² (42 x Ø 0.1 mm ) |
---|
Electrical connection - Socket
Connector: 1 x M12, straight; coding: A; Moulded body: PVC, orange; Locking: stainless steel (1.4404 / 316L); sealing: EPDM; Contacts: gold-plated; Tightening torque: 0.6...1.5 Nm |