Female cordset
EVT387
ADOAH040VAS0010G04
Female cordset
EVT387
ADOAH040VAS0010G04
- For use in sanitary and wet areas in the food industry
- Permanent, reliable sealing even when mounted without tools
- Wide operating temperature range and high protection rating
- Vibration and shock resistant thanks to coupling ring with locking mechanism
- Continuously high EMC interference protection against noise field interference
Application
System | Free from silicone; gold-plated contacts; screened cable; Drag chain suitability |
---|---|
Application | sanitary and wet areas in the food industry |
Free from silicone | yes |
Electrical data
Operating voltage [V] | < 50 AC / < 60 DC |
---|---|
Protection class | III |
Max. current load total [A] | 4 |
Overall current rating (UL) [A] | 3 |
Operating conditions
Ambient temperature [°C] | -25...100 | |
---|---|---|
Note on ambient temperature |
|
|
Ambient temperature (moving) [°C] | 5...100 | |
Note on ambient temperature (moving) |
|
|
Protection | IP 65; IP 67; IP 68; IP 69K |
Mechanical data
Weight [g] | 479.5 | ||||||||
---|---|---|---|---|---|---|---|---|---|
Dimensions [mm] | 26.5 x 15.5 x 36.5 | ||||||||
Material | housing: PVC orange; sealing: EPDM | ||||||||
Material nut | stainless steel (1.4404 / 316L) | ||||||||
Drag chain suitability | yes | ||||||||
Drag chain suitability |
|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 10 m, PVC, orange, Ø 5.2 mm, screened; 4 x 0.34 mm² (42 x Ø 0.1 mm ) |
Electrical connection - Socket
Connection | Connector: 1 x M12, angled; coding: A; Locking: stainless steel (1.4404 / 316L); Contacts: gold-plated; Tightening torque: 0.6...1.5 Nm; Shielded connection cable: shield not connected |
---|