• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain
  • my ifm
  1. Products
  2. Connection technology
  3. Cordsets
  4. All female cordsets
  5. EVW011

Female cordset

EVW011

ADOGH050SCS0005T05

Female cordset

EVW011

ADOGH050SCS0005T05

  • Weld-slag resistant PUR cable with drag chain suitability
  • Nut with special weld-slag resistant coating
  • High protection rating for the requirements of harsh industrial environments
  • Vibration and shock resistant thanks to coupling ring with locking mechanism
  • Mechanical end stop to protect the O-ring from destruction
Learn more
  • ce
  • ukca
  • cul
Application
System Free from silicone; Halogen-free; gold-plated contacts; Drag chain suitability
Application welding applications
Free from silicone yes
Electrical data
Operating voltage [V] < 60 AC/DC
Protection class II
Max. current load total [A] 4
Operating conditions
Ambient temperature [°C] -25...90
Note on ambient temperature
cULus: ...75
Ambient temperature (moving) [°C] -25...90
Note on ambient temperature (moving)
cULus: ...75
Storage temperature [°C] -25...55
Storage humidity [%] 10...100
Other climatic conditions for storage according to stated class
1K22/ DIN 60721-3-1
Protection IP 65; IP 67; IP 68; IP 69K
Mechanical data
Weight [g] 202.8
Dimensions [mm] 15.5 x 15.5 x 45
Material housing: TPU (urethane) orange; sealing: FKM
Material nut brass, weld coated
Drag chain suitability yes
Drag chain suitability
Bending radius for flexible applications min. 10 x cable diameter
Travel speed max. 3.3 m/s for a horizontal travel length of 5 m and max. acceleration of 5 m/s²
Bending cycles > 2 Mio.
Torsional strain ± 180 °/m
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 5 m, PUR, Halogen-free, grey, Ø 5.1 mm; not irradiated (can be recycled); resistant to welding sparks; 5 x 0.34 mm² (42 x Ø 0.1 mm )
Electrical connection - Socket
Connection Connector: 1 x M12, straight; coding: A; Locking: brass, weld coated; Contacts: gold-plated; Tightening torque: 0.6...1.5 Nm
Diagrams and graphs
Derating Imax * 0.8 DIN EN 60512-5-2
X Ambient temperature [°C]
Y Current [A]