Female cordset
EVW072
ADOAF030SCS0010T03
Female cordset
EVW072
ADOAF030SCS0010T03
- Weld-slag resistant PUR cable with drag chain suitability
- Nut with special weld-slag resistant coating
- High protection rating for the requirements of harsh industrial environments
- Vibration and shock resistant thanks to coupling ring with locking mechanism
- Mechanical end stop to protect the O-ring from destruction
Application
System | Free from silicone; Halogen-free; gold-plated contacts; Drag chain suitability |
---|---|
Application | welding applications |
Free from silicone | yes |
Electrical data
Operating voltage [V] | < 50 AC / < 60 DC |
---|---|
Protection class | III |
Max. current load total [A] | 3 |
Operating conditions
Ambient temperature [°C] | -25...90 | |
---|---|---|
Note on ambient temperature |
|
|
Ambient temperature (moving) [°C] | -25...90 | |
Note on ambient temperature (moving) |
|
|
Protection | IP 65; IP 67; IP 68; IP 69K |
Mechanical data
Weight [g] | 262.3 | ||||||||
---|---|---|---|---|---|---|---|---|---|
Dimensions [mm] | 19 x 10 x 25.5 | ||||||||
Material | housing: TPU (urethane) orange; sealing: FKM | ||||||||
Material nut | brass, weld coated | ||||||||
Drag chain suitability | yes | ||||||||
Drag chain suitability |
|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 10 m, PUR, Halogen-free, grey, Ø 4.5 mm; not irradiated (can be recycled); resistant to welding sparks; 3 x 0.25 mm² (32 x Ø 0.1 mm ) |
Electrical connection - Socket
Connection | Connector: 1 x M8, angled; coding: A; Locking: brass, weld coated; Contacts: gold-plated; Tightening torque: 0.3...0.5 Nm |
---|