Inductive sensor
ID0039
IDC2050BARKA/LS-100AK
Inductive sensor
ID0039
IDC2050BARKA/LS-100AK
- Very long sensing range
- Large active sensor face
- With combined AC/DC output and two-wire technology
- LED display to check operation, switching status and function
- Robust housing for use in harsh industrial environments
Product characteristics
Output function | normally open |
---|---|
Sensing range [mm] | 50 |
Housing | rectangular |
Dimensions [mm] | 92 x 80 x 40 |
Electrical data
Frequency AC [Hz] | 47...63 |
---|---|
Operating voltage [V] | 20...140 AC / 10...140 DC |
Protection class | I |
Reverse polarity protection | yes |
Outputs
Output function | normally open |
---|---|
Max. voltage drop switching output DC [V] | 6 |
Max. voltage drop switching output AC [V] | 6 |
Minimum load current [mA] | 5.5 |
Max. leakage current [mA] | 1.7 (140 V AC/DC) |
Permanent current rating of switching output AC [mA] | 450 |
Permanent current rating of switching output DC [mA] | 450 |
Short-time current rating of switching output [mA] | 2200; (20 ms / 0,5 Hz) |
Switching frequency AC [Hz] | 25 |
Switching frequency DC [Hz] | 25 |
Short-circuit protection | yes |
Type of short-circuit protection | yes (non-latching) |
Overload protection | yes |
Monitoring range
Sensing range [mm] | 50 |
---|---|
Operating distance [mm] | 0...40.5; (mounted flush with mild steel (ST37)) |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.85 / brass: 0.48 / aluminum: 0.46 / copper: 0.38 |
---|---|
Hysteresis [% of Sr] | 3...20 |
Switch-point drift [% of Sr] | -15...15 |
Operating conditions
Ambient temperature [°C] | -25...70 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
||||||||
---|---|---|---|---|---|---|---|---|---|
MTTF [years] | 352 | ||||||||
UL approval |
|
Mechanical data
Weight [g] | 427 |
---|---|
Housing | rectangular |
Mounting | flush mountable |
Dimensions [mm] | 92 x 80 x 40 |
Material | PPE; diecast zinc; brass nickel-plated |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connector: 1 x 1/2"; coding: C |