Inductive sensor
ID5028
ID-3050-ANKG
Inductive sensor
ID5028
ID-3050-ANKG
- Very long sensing range
- Large active sensor face
- Easy setting of the sensing range via potentiometer
- Robust housing for use in harsh industrial environments
Product characteristics
Electrical design | NPN |
---|---|
Output function | normally open |
Sensing range [mm] | 50 |
Housing | rectangular |
Dimensions [mm] | 120 x 80 x 30 |
Electrical data
Operating voltage [V] | 10...36 DC |
---|---|
Current consumption [mA] | 15; (24 V) |
Protection class | II |
Reverse polarity protection | yes |
Outputs
Electrical design | NPN |
---|---|
Output function | normally open |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 250 |
Switching frequency DC [Hz] | 8 |
Short-circuit protection | yes |
Type of short-circuit protection | yes (non-latching) |
Overload protection | yes |
Monitoring range
Sensing range [mm] | 50 |
---|---|
Sensing range adjustable | yes |
Factory setting sensing range [mm] | 50 |
Real sensing range Sr [mm] | 50 ± 10 % |
Operating distance [mm] | 0...40.5 |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminum: 0.3 / copper: 0.2 |
---|---|
Hysteresis [% of Sr] | 1...15 |
Switch-point drift [% of Sr] | -10...10 |
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 65 |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
MTTF [years] | 1132 |
Mechanical data
Weight [g] | 595.5 |
---|---|
Housing | rectangular |
Mounting | non-flush mountable |
Dimensions [mm] | 120 x 80 x 30 |
Material | PPE modified |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 2 m, PVC; 3 x 0.5 mm² |
---|