Product characteristics
Electrical design | PNP |
---|---|
Output function | normally open |
Sensing range [mm] | 22 |
Housing | Threaded type |
Dimensions [mm] | M30 x 1.5 / L = 50 |
Application
System | gold-plated contacts; Increased sensing range |
---|---|
Application | Industrial applications |
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | < 10 |
Protection class | II |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP |
---|---|
Output function | normally open |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 100 |
Short-circuit protection | yes |
Overload protection | yes |
Monitoring range
Sensing range [mm] | 22 |
---|---|
Real sensing range Sr [mm] | 22 ± 10 % |
Operating distance [mm] | 0...17.82 |
Increased sensing range | yes |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminum: 0.4 / copper: 0.3 |
---|---|
Hysteresis [% of Sr] | 3...15 |
Switch-point drift [% of Sr] | -10...10 |
Operating conditions
Ambient temperature [°C] | -25...70 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MTTF [years] | 1134 | ||||||||||
Embedded software included | no | ||||||||||
UL approval |
|
Mechanical data
Weight [g] | 98.2 |
---|---|
Housing | Threaded type |
Mounting | non-flush mountable |
Dimensions [mm] | M30 x 1.5 / L = 50 |
Thread designation | M30 x 1.5 |
Material | housing: brass white bronze coated; sensing face: PBT orange; LED window: PEI; lock nuts: brass white bronze coated |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connection | Connector: 1 x M12; coding: A; Contacts: gold-plated |
---|