Inductive sensor
IM5084
IMC4020UCPKG/K1/SC/US-100-DPA
Inductive sensor
IM5084
IMC4020UCPKG/K1/SC/US-100-DPA
- Weld slag resistant coating
- Complementary output function NO/NC
- Robust housing for use in harsh industrial environments
- LED display for switching status and operation
- Correction factor K=1: Constant sensing range on all metals
Product characteristics
Electrical design | PNP |
---|---|
Output function | complementary |
Sensing range [mm] | 20 |
Housing | rectangular |
Dimensions [mm] | 40 x 40 x 66 |
Application
System | gold-plated contacts; correction factor = 1; Magnetic-field immune; weld coated |
---|---|
Magnetic-field immune | yes |
Max. electromagnetic field immunity [mT] | 300 |
Electrical data
Operating voltage [V] | 10...36 DC |
---|---|
Current consumption [mA] | 20; (24 V) |
Protection class | II |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP |
---|---|
Output function | complementary |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 250 |
Switching frequency DC [Hz] | 200 |
Short-circuit protection | yes |
Type of short-circuit protection | yes (non-latching) |
Overload protection | yes |
Monitoring range
Sensing range [mm] | 20 |
---|
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 1.1 / brass: 1.1 / aluminum: 1.1 / copper: 1.1 |
---|---|
Correction factor = 1 | yes |
Operating conditions
Ambient temperature [°C] | -25...70 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
||||||||
---|---|---|---|---|---|---|---|---|---|
MTTF [years] | 945 | ||||||||
UL approval |
|
Mechanical data
Weight [g] | 240 |
---|---|
Housing | rectangular |
Mounting | flush mountable |
Dimensions [mm] | 40 x 40 x 66 |
Material | housing: PPE; sensing face: PPE black weld coated; end cap: diecast zinc; clamp: diecast zinc black; screw: steel galvanized |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connection | Connector: 1 x M12; coding: A; Locking: brass, white bronze coated; Contacts: gold-plated |
---|