• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain
  • my ifm
  1. Products
  2. Sensors
  3. Valve sensors
  4. Sensors for quarter-turn actuators
  5. IN5224

Dual inductive sensor for valve actuators

IN5224

IND2004DARKG/US-100-ZRV

Dual inductive sensor for valve actuators

IN5224

IND2004DARKG/US-100-ZRV

  • For monitoring valve positions
  • For reliable position feedback on valve actuators
  • Non-contact and self-cleaning system
  • Quick and secure mounting with only three screws
  • High shock and vibration resistance
  • ce
  • ukca
Product characteristics
Electrical design PNP/NPN
Output function 2 x normally open
Sensing range [mm] 4
Housing rectangular
Dimensions [mm] 40 x 26 x 26
Application
System gold-plated contacts
Electrical data
Operating voltage [V] 10...36 DC
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP/NPN
Output function 2 x normally open
Max. voltage drop switching output DC [V] 4
Minimum load current [mA] 4
Max. leakage current [mA] 2 x 0.7
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] 1300
Short-circuit protection yes
Type of short-circuit protection yes (non-latching)
Overload protection yes
Monitoring range
Sensing range [mm] 4
Real sensing range Sr [mm] 4 ± 10 %
Operating distance [mm] 0...3.25
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminum: 0.3 / copper: 0.2
Hysteresis [% of Sr] 1...15
Switch-point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -20...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
MTTF [years] 1229
Mechanical data
Weight [g] 40.5
Housing rectangular
Mounting non-flush mountable
Dimensions [mm] 40 x 26 x 26
Material PBT; PC
Tightening torque [Nm] 0.6...1.5; (knurled nut)
Displays / operating elements
Display
Switching status 2 x LED, yellow
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M12; coding: A; Contacts: gold-plated