Retro-reflective LASER sensor
OGP701
OGPLFPKG/US100
Retro-reflective LASER sensor
OGP701
OGPLFPKG/US100
- Reliable detection of tiny objects
- Robust stainless steel housing for use in harsh industrial environments
- Laser protection class 1
- Visible red light for simple alignment
- Excellent price/performance ratio
Product characteristics
Type of light | red light |
---|---|
Laser protection class | 1 |
Housing | Threaded type |
Application
System | polarization filter |
---|---|
Function principle | Retro-reflective sensor |
Electrical data
Operating voltage [V] | 10...36 DC |
---|---|
Current consumption [mA] | 15 |
Protection class | II |
Reverse polarity protection | yes |
Type of light | red light |
Wave length [nm] | 655 |
Typ. lifetime [h] | 50000 |
Outputs
Electrical design | PNP |
---|---|
Output function | light-on/dark-on mode; (programmable) |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 200 |
Switching frequency DC [Hz] | 2000 |
Short-circuit protection | yes |
Type of short-circuit protection | yes (non-latching) |
Overload protection | yes |
Monitoring range
Range referred to prismatic reflector [m] | 0.2...2; (Prismatic reflector Ø 80 E20005) | |
---|---|---|
Factory setting |
|
|
Range adjustable | yes | |
Diameter of the smallest detectable object [mm] | 1.5; (1 m; 2 m: 2) | |
Max. light spot diameter [mm] | 5 | |
Light spot dimensions refer to | at maximum range | |
Polarization filter available | yes |
Operating conditions
Ambient temperature [°C] | -10...60 |
---|---|
Protection | IP 65; IP 67 |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Laser protection class | 1 | ||||||||||
Notes on laser protection |
|
||||||||||
MTTF [years] | 600 |
Mechanical data
Weight [g] | 63.2 | |
---|---|---|
Housing | Threaded type | |
Dimensions [mm] | M18 x 1 / L = 72 | |
Thread designation | M18 x 1 | |
Material | housing: stainless steel (1.4404 / 316L); operator interface: PA; sealing: EPDM; Pushbuttons: TPU (urethane) | |
Lens material |
|
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Connector: 1 x M12; coding: A |
---|
Diagrams and graphs
excess gain graph
|
|
---|