- Products
- OR0007
Retro-reflective sensor
OR0007
ORR/ORT-V/6M
Retro-reflective sensor
OR0007
ORR/ORT-V/6M
- Particularly compact housing for use where space is restricted
- Very long range
- For connection to a switching amplifier
- Ready for operation immediately thanks to fixed setting
Article no longer available - archive entry
Alternative articles: OR0004 Product comparison: OR0007 / OR0004 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Type of light | Infrared light |
---|---|
Housing | rectangular |
Application
Function principle | Retro-reflective sensor |
---|
Electrical data
Connection at circuit amplifier | yes |
---|---|
Switching amplifiers | Connection at circuit amplifier OV5012, OV0010 |
Type of light | Infrared light |
Wave length [nm] | 950 |
Outputs
Short-circuit protection | no |
---|---|
Overload protection | no |
Monitoring range
Range referred to prismatic reflector [m] | 0.3...1; (Prismatic reflector Ø 80 E20005) |
---|---|
Range [mm] | < 200; (white paper 200 x 200 mm) |
Operating conditions
Ambient temperature [°C] | -20...80 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
---|
Mechanical data
Weight [g] | 0.141 |
---|---|
Housing | rectangular |
Material | PPO modified |
Lens alignment | Side sensing |
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 6 m; 2 x 0.14 mm² |
---|