- Products
- Sensors
- Pressure sensors / Vacuum sensors
- Industrial pressure transmitters | PX / PA
- PA9026
Pressure transmitter with ceramic measuring cell
PA9026
PA-2,5-RBR14-B-DVG/US/V
Pressure transmitter with ceramic measuring cell
PA9026
PA-2,5-RBR14-B-DVG/US/V
- Precise linear 0...10 V output signal
- High repeatability and low linearity error
- With long-term stability thanks to high overload protection
- Robust stainless steel housing for use in harsh industrial environments
- Wide operating temperature range
Product characteristics
Number of inputs and outputs | Number of analog outputs: 1 | ||||
---|---|---|---|---|---|
Measuring range |
|
||||
Process connection | threaded connection G 1/4 Internal thread |
Application
System | gold-plated contacts | |||
---|---|---|---|---|
Application | for industrial applications | |||
Media | liquids and gases | |||
Medium temperature [°C] | -25...90; (on request: -40...90 °C) | |||
Min. bursting pressure |
|
|||
Pressure rating |
|
|||
Type of pressure | relative pressure |
Electrical data
Operating voltage [V] | 16...32 DC |
---|---|
Current consumption [mA] | < 18 |
Min. insulation resistance [MΩ] | 100; (500 V DC) |
Protection class | III |
Reverse polarity protection | yes |
Inputs / outputs
Number of inputs and outputs | Number of analog outputs: 1 |
---|
Outputs
Total number of outputs | 1 |
---|---|
Output signal | analog signal |
Number of analog outputs | 1 |
Analog voltage output [V] | 0...10 |
Min. load resistance [Ω] | 2000 |
Overload protection | yes |
Measuring/setting range
Measuring range |
|
---|
Accuracy / deviations
Repeatability [% of the span] | < 0,1; (with temperature fluctuations < 10 K) |
---|---|
Characteristics deviation [% of the span] | < ± 0,25 (BFSL) / < ± 0,5 (LS); (BFSL = Best Fit Straight Line; LS = limit value setting) |
Long-term stability [% of the span] | < ± 0,05; (per 6 months) |
Temperature coefficient zero point [% of the span / 10 K] | 0,1; (0...80 °C) |
Temperature coefficient span [% of the span / 10 K] | 0,2; (0...80 °C) |
Reaction times
Step response time analog output [ms] | 3 |
---|
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Storage temperature [°C] | -40...100 |
Protection | IP 65 |
Tests / approvals
EMC |
|
||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Shock resistance |
|
||||||||||||||||||
Vibration resistance |
|
||||||||||||||||||
MTTF [years] | 478 | ||||||||||||||||||
Pressure equipment directive | sound engineering practice; can be used for group 2 fluids; group 1 fluids on request | ||||||||||||||||||
Railway applications |
|
Mechanical data
Weight [g] | 221.5 |
---|---|
Material | stainless steel (1.4404 / 316L); FKM; PA; EPDM/X |
Materials (wetted parts) | stainless steel (1.4305 / 303); ceramics; FKM |
Min. pressure cycles | 100 million |
Process connection | threaded connection G 1/4 Internal thread |
Restrictor element integrated | no (can be retrofitted) |
anzeigen-bedienelemente
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Connector: 1 x M12; coding: A; Contacts: gold-plated |
---|