- Products
- PN3002
Pressure sensor with display
PN3002
PN-100-SBR14-MFPKG/US/ /V
Pressure sensor with display
PN3002
PN-100-SBR14-MFPKG/US/ /V
- With programmable switching output and analog output
- Clearly visible numerical display
- Country-specific pressure units selectable
- With long-term stability thanks to high overload protection
- High shock and vibration resistance
Article to be discontinued
Alternative articles: PN3092 Product comparison: PN3002 / PN3092 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Number of inputs and outputs | Number of digital outputs: 1; Number of analog outputs: 1 | |||
---|---|---|---|---|
Measuring range |
|
|||
Process connection | threaded connection G 1/4 Internal thread |
Application
System | gold-plated contacts | |||
---|---|---|---|---|
Application | for industrial applications | |||
Media | liquids and gases | |||
Conditionally suitable for | use in gases at pressures > 25 bar only on request | |||
Medium temperature [°C] | -25...80 | |||
Min. bursting pressure |
|
|||
Pressure rating |
|
|||
Type of pressure | relative pressure |
Electrical data
Operating voltage [V] | 18...36 DC; (to SELV/PELV) |
---|---|
Current consumption [mA] | < 50 |
Min. insulation resistance [MΩ] | 100; (500 V DC) |
Protection class | III |
Reverse polarity protection | yes |
Overvoltage protection | yes; (< 40 V) |
Power-on delay time [s] | 0.3 |
Integrated watchdog | yes |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 1; Number of analog outputs: 1 |
---|
Outputs
Total number of outputs | 2 |
---|---|
Output signal | switching signal; analog signal; (configurable) |
Electrical design | PNP |
Number of digital outputs | 1 |
Output function | normally open / closed; (configurable) |
Max. voltage drop switching output DC [V] | 2 |
Permanent current rating of switching output DC [mA] | 250 |
Switching frequency DC [Hz] | < 170 |
Number of analog outputs | 1 |
Analog current output [mA] | 4...20 |
Max. load [Ω] | 500 |
Analog voltage output [V] | 0...10 |
Min. load resistance [Ω] | 2000 |
Short-circuit protection | yes |
Type of short-circuit protection | yes (non-latching) |
Measuring/setting range
Measuring range |
|
|||
---|---|---|---|---|
Set point SP |
|
|||
Reset point rP |
|
|||
In steps of |
|
|||
Factory setting |
|
Accuracy / deviations
Switch point accuracy [% of the span] | < ± 0,5 |
---|---|
Repeatability [% of the span] | < ± 0,1; (with temperature fluctuations < 10 K) |
Characteristics deviation [% of the span] | < ± 0,25 (BFSL) / < ± 0,5 (LS); (BFSL = Best Fit Straight Line; LS = limit value setting) |
Hysteresis deviation [% of the span] | < ± 0,25 |
Long-term stability [% of the span] | < ± 0,05; (per 6 months) |
Temperature coefficient zero point [% of the span / 10 K] | 0,2; (-20...80 °C) |
Temperature coefficient span [% of the span / 10 K] | 0,2; (-20...80 °C) |
Reaction times
Delay time programmable dS, dr [s] | 0; 0,2...50 |
---|---|
Max. response time analog output [ms] | 3 |
Software / programming
Parameter setting options | hysteresis / window; normally open / closed; switch-on/switch-off delay; Damping; Display unit; current/voltage output |
---|
Operating conditions
Ambient temperature [°C] | -20...80 |
---|---|
Storage temperature [°C] | -40...100 |
Protection | IP 67 |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Shock resistance |
|
||||||||||
Vibration resistance |
|
||||||||||
MTTF [years] | 213 |
Mechanical data
Weight [g] | 261 |
---|---|
Material | stainless steel (1.4301 / 304); stainless steel (1.4404 / 316L); PC; PBT; PEI; FKM |
Materials (wetted parts) | stainless steel (1.4305 / 303); ceramics; FKM |
Min. pressure cycles | 100 million |
Process connection | threaded connection G 1/4 Internal thread |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Connector: 1 x M12; coding: A; Contacts: gold-plated |
---|