- Products
- Sensors
- Pressure sensors / Vacuum sensors
- Miniature industrial pressure transmitters | PT / PU
- PT9550
Pressure transmitter
PT9550
PT-400-SBG14-B-DVG/US/ /W
Pressure transmitter
PT9550
PT-400-SBG14-B-DVG/US/ /W
- For the reliable detection of the system pressure in mobile machines
- High shock and vibration resistance
- Excellent repeatability and low linearity error
- Lifespan of more than 50 million pressure cycles
- Compact and robust stainless steel housing for use where space is restricted
Product characteristics
Number of inputs and outputs | Number of analog outputs: 1 | |||
---|---|---|---|---|
Measuring range |
|
|||
Process connection | threaded connection G 1/4 external thread |
Application
Application | for mobile applications | |||
---|---|---|---|---|
Media | liquids and gases | |||
Medium temperature [°C] | -25...90; (on request: -40...100 °C) | |||
Min. bursting pressure |
|
|||
Pressure rating |
|
|||
Type of pressure | relative pressure |
Electrical data
Operating voltage [V] | 16...36 DC |
---|---|
Current consumption [mA] | < 6 |
Min. insulation resistance [MΩ] | 100; (80 V DC) |
Protection class | III |
Reverse polarity protection | yes |
Inputs / outputs
Number of inputs and outputs | Number of analog outputs: 1 |
---|
Outputs
Total number of outputs | 1 |
---|---|
Output signal | analog signal |
Number of analog outputs | 1 |
Analog voltage output [V] | 0...10 |
Min. load resistance [Ω] | 2000 |
Measuring/setting range
Measuring range |
|
---|
Accuracy / deviations
Repeatability [% of the span] | < ± 0,1; (with temperature fluctuations < 10 K) |
---|---|
Characteristics deviation [% of the span] | < ± 1,0; (incl. drift due to tightening torque, zero and span error) |
Linearity deviation [% of the span] | < ± 0,25 (BFSL) / < ± 0,5 (LS) |
Hysteresis deviation [% of the span] | < ± 0,2 |
Long-term stability [% of the span] | < ± 0,1; (per 6 months) |
Temperature coefficient zero point [% of the span / 10 K] | < ± 0,1; (-25...90 °C) |
Temperature coefficient span [% of the span / 10 K] | < ± 0,1; (-25...90 °C) |
Reaction times
Step response time analog output [ms] | 8 |
---|
Operating conditions
Ambient temperature [°C] | -25...90 |
---|---|
Storage temperature [°C] | -40...100 |
Protection | IP 67; IP 69K |
Tests / approvals
EMC |
|
||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Shock resistance |
|
||||||||||||||||
Vibration resistance |
|
||||||||||||||||
MTTF [years] | 1069 | ||||||||||||||||
Pressure equipment directive | sound engineering practice; can be used for group 2 fluids; group 1 fluids on request |
Mechanical data
Weight [g] | 83 |
---|---|
Material | stainless steel (1.4404 / 316L); PA |
Materials (wetted parts) | stainless steel (1.4404 / 316L); FKM |
Min. pressure cycles | 50 million |
Process connection | threaded connection G 1/4 external thread |
Restrictor element integrated | yes |
Remarks
Remarks |
|
||
---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Connector: 1 x M12; coding: A |
---|