- Products
- PY9970
Pressure sensor with display
PY9970
PY-400-SDD24-KFPKG/US/ /N
Pressure sensor with display
PY9970
PY-400-SDD24-KFPKG/US/ /N
- Suited for use in homogenizer processes
- Intuitive, user-friendly handling
- Analog output and switching output for alarm function
- Integrated, clearly readable display
- With long-term stability thanks to high overload protection
Article to be discontinued
Alternative articles: PY9070 Product comparison: PY9970 / PY9070 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Number of inputs and outputs | Number of digital outputs: 2; Number of analog outputs: 1 | |||
---|---|---|---|---|
Measuring range |
|
|||
Process connection | homogenizer connection |
Application
System | gold-plated contacts | |||
---|---|---|---|---|
Application | flush mountable for the food and beverage industry | |||
Conditionally suitable for | For gaseous media the application is limited to max. 25 bar. | |||
Medium temperature [°C] | -10...140 | |||
Min. bursting pressure |
|
|||
Pressure rating |
|
|||
Type of pressure | relative pressure |
Electrical data
Operating voltage [V] | 20...32 DC; (to SELV/PELV) |
---|---|
Current consumption [mA] | < 65 |
Min. insulation resistance [MΩ] | 100; (500 V DC) |
Protection class | III |
Reverse polarity protection | yes |
Power-on delay time [s] | 0.2 |
Integrated watchdog | yes |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 2; Number of analog outputs: 1 |
---|
Outputs
Total number of outputs | 2 |
---|---|
Output signal | switching signal; analog signal; (configurable) |
Electrical design | PNP/NPN |
Number of digital outputs | 2 |
Output function | normally open / closed; (configurable) |
Max. voltage drop switching output DC [V] | 2 |
Permanent current rating of switching output DC [mA] | 250 |
Switching frequency DC [Hz] | < 170 |
Number of analog outputs | 1 |
Analog current output [mA] | 4...20; (scalable 1:4) |
Max. load [Ω] | (Ub - 10 V) / 20 mA |
Analog voltage output [V] | 0...10; (scalable 1:4) |
Min. load resistance [Ω] | 2000 |
Short-circuit protection | yes |
Type of short-circuit protection | yes (non-latching) |
Overload protection | yes |
Measuring/setting range
Measuring range |
|
|||||||||
---|---|---|---|---|---|---|---|---|---|---|
Set point SP |
|
|||||||||
Reset point rP |
|
|||||||||
Analog start point |
|
|||||||||
Analog end point |
|
|||||||||
In steps of |
|
|||||||||
Factory setting |
|
Accuracy / deviations
Switch point accuracy [% of the span] | < ± 1,0 |
---|---|
Repeatability [% of the span] | < ± 0,25; (with temperature fluctuations < 10 K) |
Characteristics deviation [% of the span] | < ± 1,0 |
Temperature coefficient zero point [% of the span / 10 K] | < ± 0,3; (0...80 °C) |
Temperature coefficient span [% of the span / 10 K] | < ± 0,3; (0...80 °C) |
Reaction times
Response time [ms] | < 3 |
---|---|
Damping process value dAP [s] | 0...4 |
Damping for the analog output dAA [s] | 0...4 |
Max. response time analog output [ms] | 3 |
Software / programming
Parameter setting options | Zero point; span |
---|
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Storage temperature [°C] | -40...100 |
Protection | IP 67 |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Shock resistance |
|
||||||||||
Vibration resistance |
|
||||||||||
MTTF [years] | 173.33 | ||||||||||
Pressure equipment directive | sound engineering practice; can be used for group 2 fluids; group 1 fluids on request |
Mechanical data
Weight [g] | 1588.5 |
---|---|
Material | stainless steel (1.4301 / 304); stainless steel (1.4404 / 316L); PC; PBT; PEI; FKM |
Materials (wetted parts) | stainless steel |
Min. pressure cycles | 1 million |
Process connection | homogenizer connection |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Connector: 1 x M12; coding: A; Contacts: gold-plated |
---|